
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- ERA.3S.650.DTL
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Solder
- Insert configuration value
- 3S.650 - 1 Triax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 15 A
- Impedance
- 50 Ohm
- OHM
- 50
- VSWR
- 1.01 + 0.27 * f/GHz
- Vtest
- 1200 V (AC), 1700 V (DC)
- Cable type
- Belden 9222,8215,8232A,HF-2426,Triax 8 Nokia,375 029 LEDE, Belden 9267
- Contact Dia.
- 2 mm (0.079in)
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (gold plated [ISO 27874]) shell, collet nut, brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Weight
- 27.78 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 16.60 mm
Technical plans



Dimensions
A | B | e | E | L | M | S1 | S3 | |
---|---|---|---|---|---|---|---|---|
mm. | 22 | 25.1 | M18x1.0 | 10.6 | 32 | 2 | 16.5 | 22 |
in. | 0.87 | 0.99 | 0.42 | 1.26 | 0.08 | 0.65 | 0.87 |
S - Indoor Stepped Insert

Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts
Recommended


Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.