Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- CFF.1S.650.PTCA
Electrical Configuration
- Nb of contacts Triax
- 1
- Insert configuration value
- 1S.650 - 1 Triax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 6 A
- Impedance
- 50 Ohms
- VSWR
- 1.01 + 0.17 * f/GHz
- Vtest
- 1200 V (AC), 1700 V (DC)
- Cable type
- RGT 178, RGT 174,Belden 9222
Form & Material
- Shell style / Model id
- CFF - Bridge plug with two non-latching plugs
- Plug
- Bridge
- Housing material
- PA.6 (Polyamide 6) shell without treatment, other pieces nickel plated [SAE AMS QQ N 290] brass
- Locking system
- Snap-on
- Keying
- Circular, male
- Colour
- Blue
- Weight
- 18.44 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 1000 mating cycles
- Temperature range
- -50°C / +150°C
- Climatic Category
- 20/80/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >144 hr
Technical plans
Dimensions
| B | L | M | N | H | A | |
|---|---|---|---|---|---|---|
| mm. | 20 | 42 | 31 | 22 | 35 | 15 |
| in. | 0.79 | 1.65 | 1.22 | 0.87 | 1.38 | 0.59 |
S - Indoor Stepped Insert
Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.