Form & Material

Shell style / Model id
BRR - Cap spring loaded dust cap for ERA,ERN and EG receptacle or PSA and PK fixed receptacle
Housing material
PSU(Polysulfone) shell without treatment, FKM (VITON®)
Keying
Circular, female
Variant
Blue
Weight
0.5 g

Environment

Technical domain
Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
Environmental protection
No IP rating
Minimal temperature
-50°C / +150°C
Axes material
Nickel-plated brass
Maximum operating temperature
100°C
Watertightness
IP61 according to IEC 60529

Technical plans

https://web.lemo.com/img/Illustrations/CAPS/S/BRR_S.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A B C E L M N
mm. 11 13.3 9 5.8 5 1.2 15.3
in. 0.43 0.52 0.35 0.23 0.2 0.05 0.6
icon pdf
- Unipole Multipole General Catalog -
icon pdf
High voltage single contact connectors (Y, S, E and 05 series)
icon pdf
Solutions Selection Guide
icon pdf
Product brief - S series 12G-SDI 4K UltraHD
icon pdf
Multi concentric contact connector
Other documents
S - Indoor Stepped Insert
S - Indoor Stepped Insert
Stepped inserts
8 sizes
Indoor/protected environments (IP50)
Push-Pull self latching system
Up to 106 contacts
Main Features
Stepped inserts
8 sizes
Indoor/protected environments (IP50)
Push-Pull self latching system
Up to 106 contacts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO push-pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.