The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
7
Contact Termination Low voltage
Solder
R (max)
8.7 mOhm
Insert configuration value
0K.307 - 7 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Vtest (contact-contact)
1.1 kV (DC)
Vtest (contact-shell)
1 kV (DC)
Max. Solid Conductor
0.09 mm² (AWG 28)
Max. Stranded Conductor
0.09 mm² (AWG 28)
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.02in)
Wire Size/AWG
34 - 28
Gender
Reverse Gender
Form & Material
Shell style / Model id
PH - Free receptacle, cable collet and nut for fitting a bend relief
Socket / Receptacle
Free
Housing material
Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
Colour
Black
Variant
Nut for fitting a bend relief
Environment
Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr
Cable fixation
Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
4.10 - 4.50 mm
Dimensions
A
L
S2
mm.
13
34
7
in.
0.51
1.34
0.28
Outdoor/exposed environments (IP68)
Push-Pull self latching system
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Discover
Chat with us , powered by LiveChat