Special
Image for illustrative purpose only
Number of contacts Low Voltage
6
Wire Size/AWG
34 - 28
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.60 - 3.00 mm
Size
0K
Different Minimum Order Quantities (MOQ) apply depending on whether a product is STANDARD or SPECIAL. Learn more.
For prototyping or sampling, reduced MOQs may be accepted — submit your request via this link.

Electrical Configuration

Number of contacts Low Voltage
6
Contact Termination Low voltage
Solder
R (max)
8.7 mOhm
Insert configuration value
0K.306 - 6 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Vtest (contact-contact)
1.2 kV (DC)
Vtest (contact-shell)
0.9 kV (DC)
Max. Solid Conductor
0.09 mm² (AWG 28)
Max. Stranded Conductor
0.09 mm² (AWG 28)
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.02in)
Wire Size/AWG
34 - 28
Gender
Reverse Gender

Form & Material

Shell style / Model id
PH - Free receptacle, cable collet and nut for fitting a bend relief
Socket / Receptacle
Free
Housing material
Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
Colour
Black
Variant
Nut for fitting a bend relief
Weight
15.16 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
2.60 - 3.00 mm
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.