Special
Image for illustrative purpose only
Number of contacts Low Voltage
5
Wire Size/AWG
30 - 22
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Push-pull
Jacket cable outside diameter [mm]
4.60 - 5.00 mm
Size
0K
Different Minimum Order Quantities (MOQ) apply depending on whether a product is STANDARD or SPECIAL. Learn more.
For prototyping or sampling, reduced MOQs may be accepted — submit your request via this link.

Electrical Configuration

Number of contacts Low Voltage
5
Contact Termination Low voltage
Solder
R (max)
6.1 mOhm
Insert configuration value
0K.305 - 5 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
6.5 A
Vtest (contact-contact)
1.4 kV (DC)
Vtest (contact-shell)
1 kV (DC)
Max. Conductor
0.34 mm² (AWG 22)
Max. Stranded Conductor
0.34 mm² (AWG 22)
Bucket Dia.
0.8 mm (0.031in)
Contact Dia.
0.7 mm (0.028in)
Wire Size/AWG
30 - 22
Gender
Reverse Gender

Form & Material

Shell style / Model id
PH - Free receptacle, cable collet and nut for fitting a bend relief
Socket / Receptacle
Free
Housing material
Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
Colour
Black
Variant
Nut for fitting a bend relief
Weight
14.7 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
4.60 - 5.00 mm
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.