- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Crimp
- Wire Size/AWG
- 24 - 22
- Jacket cable outside diameter [mm]
- 4.10 - 4.50 mm
- Home
- Solutions
- ORIGINALS
- K - Outdoor keyed
- PHG.2K.514.CYMC45
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- Insert configuration value
- 2K.514 - 8 High Speed, Low Voltage (CAT 6A)
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 5 A
- Number of contacts Low Voltage
- 8
- Number of differentiated pairs (High speed)
- 4
- Protocol
- 1000 Base-T4 (10Gb/s)
- Wire Size/AWG
- 24 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- PH - Free receptacle, cable collet
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 4.10 - 4.50 mm
Technical plans
Dimensions
S2 | L | A | |
---|---|---|---|
mm. | 12 | 54 | 19 |
in. | 0.47 | 2.13 | 0.75 |
K - Outdoor keyed
Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 6 sizes
- Multi-Keying system
- B-series inserts
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
tt
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.