- Plug
- Straight
- Nb of contacts
- 6
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 9.60 - 10.00 mm
- Home
- Solutions
- ORIGINALS
- K - Outdoor keyed
- PHG.2K.306.CYZK10
Electrical Configuration
- Insert configuration value
- 2K.306 - 6 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 12 A
- Contact Type
- No contact(s)
- Contact Dia.
- 1.3
- Number of contacts Low Voltage
- 6
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- PH - Free receptacle with oversize cable collet
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 62.67 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 9.60 - 10.00 mm
Technical plans
Dimensions
L | B | A | S2 | S1 | |
---|---|---|---|---|---|
mm. | 70 | 17 | 19 | 15 | 15 |
in. | 2.76 | 0.67 | 0.75 | 0.59 | 0.59 |
K - Outdoor keyed
Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 6 sizes
- Multi-Keying system
- B-series inserts
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.