
- Home
- Solutions
- ORIGINALS
- K - Outdoor keyed
- HEG.1K.304.KLLPV
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 1K.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- Vtest (contact-contact)
- 2 kV (DC)
- Vtest (contact-shell)
- 2 kV (DC)
- Max. Solid Conductor
- 0.34 mm^2 (AWG 22)
- Max. Stranded Conductor
- 0.34 mm^2 (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.035in)
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- HE - Fixed receptacle, nut fixing, watertight or vacuum-tight (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Black
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Weight
- 25.38 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- 5000 mating cycles
- Temperature range
- -20°C / +100°C
- Climatical Category
- 20/80/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Pressure
- 60 bars
- R leak (He) (max)
- 0.0000001 mbar*l/s (if vacuum-tested)
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 14.60 mm
Technical plans



Dimensions
A | E | L | M | P | S1 | B | e | |
---|---|---|---|---|---|---|---|---|
mm. | 20 | 6.2 | 30.6 | 3.5 | 10 | 14.5 | 20 | M16x1.0 |
in. | 0.79 | 0.24 | 1.2 | 0.14 | 0.39 | 0.57 | 0.79 |
K - Outdoor keyed

Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 6 sizes
- Multi-Keying system
- B-series inserts
Recommended

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.