Special
Image for illustrative purpose only
Number of contacts Low Voltage
6
Wire Size/AWG
26 - 22
Gender
Standard
Plug
Plug - Elbow
Locking system
Push-pull
Jacket cable outside diameter [mm]
5.60 - 6.00 mm
Size
1K
Different Minimum Order Quantities (MOQ) apply depending on whether a product is STANDARD or SPECIAL. Learn more.
For prototyping or sampling, reduced MOQs may be accepted — submit your request via this link.

Electrical Configuration

Number of contacts Low Voltage
6
Contact Termination Low voltage
Crimp
R (max)
6.1 mOhm
Insert configuration value
1K.306 - 6 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
7 A
Vtest (contact-contact)
2 kV (DC)
Vtest (contact-shell)
2 kV (DC)
Contact retention
22 N
Max. Conductor
0.34 mm² (AWG 22)
Min. Conductor
0.14 mm² (AWG 26)
Bucket Dia.
0.8 mm (0.031in)
Contact Dia.
0.7 mm (0.028in)
Wire Size/AWG
26 - 22
Gender
Standard

Form & Material

Shell style / Model id
FH - Elbow plug, cable collet
Plug
Elbow
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Grey

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
5.60 - 6.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/k/types/1_306_m.gif
https://web.lemo.com/img/Illustrations/k/models/fh.gif
https://web.lemo.com/img/Illustrations/k/keys/g.gif

Dimensions

S3 A D H L M S1 S2
mm. 10 14 8.8 33 43 29 12 9
in. 0.39 0.55 0.35 1.3 1.69 1.14 0.47 0.35
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.