Image for illustrative purpose only

FGB.2K.810.CLCC651

Number of contacts Low Voltage
10
Nb of contacts Coax
1
Wire Size/AWG
26 - 22
Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
6.10 - 6.50 mm
Size
2K

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Crimp
Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Crimp
Contact Termination Coax – Screen fixing
Crimp
R (max)
5.8 mOhm
Insert configuration value
2K.810 - 1 Coax (50 Ohm), 10 Low V.
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
7 A
OHM
50
Test voltage (kV DC)
1.35
Max. Conductor
0.34 mm^2 (AWG 22)
Min. Conductor
0.34 mm^2 (AWG 22)
Cable type
RG 174 A/U, RG 188 A/U, RG 316 /U
Contact Dia.
0.7 mm (0.028in)
Wire Size/AWG
26 - 22
Gender
Standard

Form & Material

Shell style / Model id
FG - Straight plug, cable collet
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
2 keys (alpha=45, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
42.54 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
6.10 - 6.50 mm
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.