FAG.3K.302.CYC

Number of contacts Low Voltage
2
Wire Size/AWG
14 - 10
Gender
Standard
Plug
Plug - Fixed
Locking system
Snap-on
Size
3K

Electrical Configuration

Contact Termination Low voltage
Crimp
R (max)
3.1 mOhm
Insert configuration value
3K.302 - 2 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
35 A
Vtest (contact-contact)
2300 V (AC), 3250 V (DC)
Vtest (contact-shell)
1800 V (AC), 2550 V (DC)
Contact retention
75 N
Contact Type
Crimp
Max. Conductor
4 mm^2 (AWG 10)
Min. Conductor
2.5 mm^2 (AWG 14)
Bucket Dia.
2.9 mm (0.114in)
Contact Dia.
3 mm (0.118in)
Number of contacts Low Voltage
2
Wire Size/AWG
14 - 10
Gender
Standard

Form & Material

Shell style / Model id
FA - Fixed plug, non-latching, nut fixing
Plug
Fixed
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Snap-on
Keying
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Weight
71.7 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/k/types/3_302_m.gif
https://web.lemo.com/img/Illustrations/k/models/fa.gif
https://web.lemo.com/img/Illustrations/k/keys/g.gif

Dimensions

A B e E L M N S1 S3
mm. 31 34.5 M24x1.0 4 34.3 22.5 33.8 22.5 30
in. 1.22 1.36 0.16 1.35 0.89 1.33 0.89 1.18
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Product brief - High-speed data transfer
icon pdf
Product brief - USB 3.1
icon pdf
75Ω/3GHz coaxial contact
Other documents
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.