
- Home
- Solutions
- ORIGINALS
- K - Outdoor keyed
- EGL.3K.243.CLC1
Electrical Configuration
- Nb of contacts Coax
- 3
- Contact Termination Coax - Conductor fixing
- Crimp
- Contact Termination Coax – Screen fixing
- Crimp
- R (max)
- 5.8 mOhm
- Insert configuration value
- 3K.243 - 3 Coax (50 Ohm)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 2 A
- Impedance
- 50 Ohm
- OHM
- 50
- Vtest
- 1500 V (AC), 2100 V (DC)
- Max. Conductor
- 0.34 mm^2 (AWG 22)
- Min. Conductor
- 0.34 mm^2 (AWG 22)
- Cable type
- RG 174 A/U, RG 188 A/U, RG 316 /U
- Contact Dia.
- 0.7 mm (0.028in)
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
- Weight
- 65.87 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 22.60 mm
Technical plans



Dimensions
e | E | L | M | N | S1 | S3 | A | B | |
---|---|---|---|---|---|---|---|---|---|
mm. | M24x1.0 | 11 | 36.2 | 6 | 33.6 | 22.5 | 30 | 31 | 34.5 |
in. | 0.43 | 1.43 | 0.24 | 1.32 | 0.89 | 1.18 | 1.22 | 1.36 |
K - Outdoor keyed

Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 6 sizes
- Multi-Keying system
- B-series inserts
Recommended

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.