EGA.5K.310.CYM

Number of contacts Low Voltage
10
Wire Size/AWG
14 - 10
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
4.00 - 42.60 mm
Size
5K

Electrical Configuration

Contact Termination Low voltage
Crimp
R (max)
3.1 mOhm
Insert configuration value
5K.310 - 10 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
20 A
Vtest (contact-contact)
2650 V (AC), 3750 V (DC)
Vtest (contact-shell)
3200 V (AC), 4530 V (DC)
Contact retention
75 N
Contact Type
Crimp
Max. Conductor
4 mm^2 (AWG 10)
Min. Conductor
2.5 mm^2 (AWG 14)
Bucket Dia.
2.9 mm (0.114in)
Contact Dia.
3 mm (0.118in)
Number of contacts Low Voltage
10
Wire Size/AWG
14 - 10
Gender
Standard

Form & Material

Shell style / Model id
EG - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
Weight
282.95 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
4.00 - 42.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/k/types/5_310_f.gif
https://web.lemo.com/img/Illustrations/k/models/eg.gif
https://web.lemo.com/img/Illustrations/k/keys/a.gif

Dimensions

A E L M N S1 e B
mm. 55 10 47.5 9 43.6 42.5 M45x1.5 54
in. 2.17 0.39 1.87 0.35 1.72 1.67 2.13
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Product brief - High-speed data transfer
icon pdf
Product brief - USB 3.1
icon pdf
75Ω/3GHz coaxial contact
Other documents
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.