
- Home
- Solutions
- ORIGINALS
- K - Outdoor keyed
- EGA.2K.318.CLL
Electrical Configuration
- Number of contacts Low Voltage
- 18
- Contact Termination Low voltage
- Solder
- R (max)
- 6.1 mOhm
- Insert configuration value
- 2K.318 - 18 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 5.5 A
- Vtest (contact-contact)
- 1.2 kV (DC)
- Vtest (contact-shell)
- 1.7 kV (DC)
- Max. Solid Conductor
- 0.34 mm^2 (AWG 22)
- Max. Stranded Conductor
- 0.34 mm^2 (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.7 mm (0.028in)
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 36.33 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 18.60 mm
Technical plans



Dimensions
e | E | L | M | N | S1 | S3 | A | B | |
---|---|---|---|---|---|---|---|---|---|
mm. | M20x1.0 | 9 | 30.7 | 5 | 28.6 | 18.5 | 24 | 25 | 27.5 |
in. | 0.35 | 1.21 | 0.2 | 1.13 | 0.73 | 0.94 | 0.98 | 1.08 |
K - Outdoor keyed

Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 6 sizes
- Multi-Keying system
- B-series inserts
Recommended


Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.