
- Home
- Solutions
- ORIGINALS
- K - Outdoor keyed
- EGA.2K.305.CYP
Electrical Configuration
- Number of contacts Low Voltage
- 5
- Contact Termination Low voltage
- Crimp
- R (max)
- 3.6 mOhm
- Insert configuration value
- 2K.305 - 5 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 14 A
- Vtest (contact-contact)
- 3.1 kV (DC)
- Vtest (contact-shell)
- 3.1 kV (DC)
- Contact retention
- 40 N
- Max. Conductor
- 0.5 mm^2 (AWG 20)
- Min. Conductor
- 0.25 mm^2 (AWG 24)
- Bucket Dia.
- 1.1 mm (0.043in)
- Contact Dia.
- 1.3 mm (0.051in)
- Wire Size/AWG
- 24 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 36.4 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 18.60 mm
Technical plans



Dimensions
e | E | L | M | N | S1 | S3 | A | B | |
---|---|---|---|---|---|---|---|---|---|
mm. | M20x1.0 | 9 | 30.7 | 5 | 28.6 | 18.5 | 24 | 25 | 27.5 |
in. | 0.35 | 1.21 | 0.2 | 1.13 | 0.73 | 0.94 | 0.98 | 1.08 |

- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 6 sizes
- Multi-Keying system
- B-series inserts
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.