EGA.2K.302.CLL

Number of contacts Low Voltage
2
Wire Size/AWG
22 - 14
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 18.60 mm
Size
2K

Electrical Configuration

Contact Termination Low voltage
Solder
R (max)
3.3 mOhm
Insert configuration value
2K.302 - 2 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
25 A
Vtest (contact-contact)
2100 V (AC), 2970 V (DC)
Vtest (contact-shell)
1750 V (AC), 2500 V (DC)
Contact Type
Solder
Max. Solid Conductor
1.5 mm^2 (AWG 14)
Max. Stranded Conductor
1.5 mm^2 (AWG 16)
Bucket Dia.
1.8 mm (0.071in)
Contact Dia.
2 mm (0.079in)
Number of contacts Low Voltage
2
Wire Size/AWG
22 - 14
Gender
Standard

Form & Material

Shell style / Model id
EG - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
Weight
35.26 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 18.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/k/types/2_302_f.gif
https://web.lemo.com/img/Illustrations/k/models/eg.gif
https://web.lemo.com/img/Illustrations/k/keys/a.gif

Dimensions

e E L M N S1 S3 A B
mm. M20x1.0 9 30.7 5 28.6 18.5 24 25 27.5
in. 0.35 1.21 0.2 1.13 0.73 0.94 0.98 1.08
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Product brief - High-speed data transfer
icon pdf
Product brief - USB 3.1
icon pdf
75Ω/3GHz coaxial contact
Other documents
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.