WST.RE.353.EPO

Number of contacts Low Voltage
53
Size
RE

Electrical Configuration

Number of contacts Low Voltage
53

Form & Material

Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
97 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
No IP rating
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.