Thermocouple
2
Wire Size/AWG
30 - 22
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
3.10 - 3.50 mm
Size
0E

Electrical Configuration

Thermocouple
2
Insert configuration value
0E.302/ThC - 1 Thermocouple Pair
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
10 Amps
ThC. Materials (P+/N-)
Iron (magnetic) / Constantan
Contact Dia.
0.9
Wire Size/AWG
30 - 22

Form & Material

Shell style / Model id
FFA - Straight plug, cable collet
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
12.08 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental protection (IP rating)
IP68
Minimal temperature
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
3.10 - 3.50 mm

Technical plans

https://web.lemo.com/img/Illustrations/e/types/0_302_f.gif
https://web.lemo.com/img/Illustrations/e/models/ffa.gif

Dimensions

S2 M A L
mm. 8 23 11 34
in. 0.31 0.91 0.43 1.34
icon pdf
- Unipole Multipole General Catalog -
icon pdf
High voltage single contact connectors (Y, S, E and 05 series)
icon pdf
Solutions Selection Guide
icon pdf
Multi concentric contact connector
icon pdf
Broadcast 4E triaxial connector (Europe)
Other documents
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.