- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
- Home
- Solutions
- ORIGINALS
- E - Outdoor Stepped Insert
- FFA.0E.250.CLAC50Z
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax
- Solder
- Insert configuration value
- 0E.250 - 1 Coax (50 Ohm)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 6 A
- Impedance
- 50 Ohm
- OHM
- 50
- VSWR
- 1.02 + 0.25 * f/GHz
- Vtest
- 3000 V (AC), 4200 V (DC)
- Contact Type
- Coaxial 50 Ohm (Solder)
- Cable type
- RG 178 B/U, RG 196 A/U, RG 188 A/U, RG 316 B/U, RG 174 A/U, HF-2114, RG 122 /U
- Bucket Dia.
- 1 mm (0.039in)
- Contact Dia.
- 0.9 mm (0.035in)
Form & Material
- Shell style / Model id
- FFA - Straight plug, cable collet and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
- Weight
- 11.83 g
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 4.60 - 5.00 mm
Technical plans
Dimensions
A | S2 | M | L | |
---|---|---|---|---|
mm. | 11 | 7 | 23 | 34 |
in. | 0.43 | 0.28 | 0.91 | 1.34 |
E - Outdoor Stepped Insert
Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 7 sizes
- Stepped insert
- S-series inserts
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.