The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
1
Contact Termination Low voltage
Solder
Insert configuration value
0E.116 - 1 Low Voltage
Insulator
T: PTFE
Rated current
12 A
Test voltage (kV DC)
2.1
Contact Dia.
1.6
Wire Size/AWG
26 - 18
Form & Material
Shell style / Model id
FFA - Straight plug, cable collet
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Circular, male
Colour
Grey
Environment
Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr
Cable fixation
Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
4.60 - 5.00 mm
Dimensions
S2
M
A
L
mm.
8
23
11
34
in.
0.31
0.91
0.43
1.34
Outdoor/exposed environments (IP68)
Push-Pull self latching system
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Discover
Chat with us , powered by LiveChat