Number of contacts Low Voltage
2
Wire Size/AWG
24 - 20
Plug
Plug - Fixed
Locking system
Snap-on
Size
0E

Electrical Configuration

Contact Termination Low voltage
Crimp
Insert configuration value
0E.302 - 2 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
10 A
Vtest
1500 V (AC), 2100 V (DC)
Contact Type
Crimp
Bucket Dia.
0.8
Contact Dia.
0.9
Number of contacts Low Voltage
2
Wire Size/AWG
24 - 20

Form & Material

Shell style / Model id
FAA - Fixed plug, non-latching, nut fixing
Plug
Fixed
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Snap-on
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Weight
16.47 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/e/types/0_302_m.gif
https://web.lemo.com/img/Illustrations/e/models/faa.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

L A B e E S1 S3 M
mm. 19.5 18 19.5 M14x1.0 3.5 12.5 17 13
in. 0.77 0.71 0.77 0.14 0.49 0.67 0.51
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Multi concentric contact connector
icon pdf
High voltage single contact connectors (Y, S, E and 05 series)
icon pdf
Broadcast 4E triaxial connector (Europe)
Other documents
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.