Number of contacts Low Voltage
4
Wire Size/AWG
32 - 24
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 12.60 mm
Size
0E

Electrical Configuration

Contact Termination Low voltage
Solder
R (max)
6.1 mOhm
Insert configuration value
0E.304 - 4 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
7 A
Vtest
1060 V (AC), 1500 V (DC)
Contact Type
Solder
Max. Solid Conductor
0.25 mm^2 (AWG 24)
Max. Stranded Conductor
0.14 mm^2 (AWG 26)
Bucket Dia.
0.6 mm (0.024in)
Contact Dia.
0.7 mm (0.028in)
Number of contacts Low Voltage
4
Wire Size/AWG
32 - 24

Form & Material

Shell style / Model id
ERC - Fixed receptacle, nut fixing with slot in the flange
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Weight
13.99 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 12.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/e/types/0_304_f.gif
https://web.lemo.com/img/Illustrations/e/models/erc.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A B e E F L M S3 S1
mm. 18 19.5 M14x1.0 5.5 1.5 19.5 4 17 12.5
in. 0.71 0.77 0.22 0.06 0.77 0.16 0.67 0.49
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Multi concentric contact connector
icon pdf
High voltage single contact connectors (Y, S, E and 05 series)
icon pdf
Broadcast 4E triaxial connector (Europe)
Other documents
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.