Image for illustrative purpose only
Number of contacts Low Voltage
10
Wire Size/AWG
28 - 20
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.60 - 22.60 mm
Size
3E

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Solder
R (max)
3.6 mOhm
Insert configuration value
3E.310 - 10 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
9 A
Test voltage (kV DC)
1.5
Max. Solid Conductor
0.5 mm^2 (AWG 20)
Max. Stranded Conductor
0.5 mm^2 (AWG 20)
Bucket Dia.
1 mm (0.039in)
Contact Dia.
1.3 mm (0.051in)
Wire Size/AWG
28 - 20

Form & Material

Shell style / Model id
ERB - Fixed receptacle, nut fixing with two flats in the flange
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Colour
Grey
Weight
65.35 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
2.60 - 22.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/e/types/3_310_f.gif
https://web.lemo.com/img/Illustrations/e/models/erb.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A B e E L M S1 S3 S4
mm. 31 34.5 M24x1.0 11 34 6 22.5 30 24
in. 1.22 1.36 0.43 1.34 0.24 0.89 1.18 0.94
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.