- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 10.10 - 10.50 mm
- Home
- Solutions
- ORIGINALS
- E - Outdoor Stepped Insert
- ERA.3E.707.CLL
Electrical Configuration
- Contact Termination Low voltage
- Solder
- Contact Termination High voltage
- Solder
- Insert configuration value
- 3E.707 - 1 High V. 7 Low V.
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- LV 8, HV 3 A
- Test voltage LV Ue (kV rms)
- 1
- Working voltage HV contact - Us (kV rms)
- 2.1
- Contact Type
- Solder
- Number of contacts Low Voltage
- 7
- Number of contacts High Voltage
- 1
- Important recommendation
- Please use heatshrink to guarantee High Voltage performance.
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 66.13 g
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 2.60 - 22.60 mm
Technical plans
Dimensions
A | B | e | E | L | M | S1 | S3 | |
---|---|---|---|---|---|---|---|---|
mm. | 31 | 34 | M24x1.0 | 11 | 34 | 6 | 22.5 | 30 |
in. | 1.22 | 1.34 | 0.43 | 1.34 | 0.24 | 0.89 | 1.18 |
E - Outdoor Stepped Insert
Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 7 sizes
- Stepped insert
- S-series inserts
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.