
- Home
- Solutions
- ORIGINALS
- E - Outdoor Stepped Insert
- ERA.3E.250.CTL
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 3E.250 - 1 Coax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 26 A
- Impedance
- 50 Ohm
- OHM
- 50
- VSWR
- 1.06 + 0.5 * f/GHz
- Vtest
- 3000 V (AC), 4200 V (DC)
- Cable type
- RG 213/U, RG 115 A/U, RG 11 A/U, RG 144/U, RG 165 /U
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 65.71 g
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 2.60 - 22.60 mm
Technical plans



Dimensions
A | B | e | E | L | M | S1 | S3 | |
---|---|---|---|---|---|---|---|---|
mm. | 31 | 34 | M24x1.0 | 11 | 34 | 6 | 22.5 | 30 |
in. | 1.22 | 1.34 | 0.43 | 1.34 | 0.24 | 0.89 | 1.18 |
E - Outdoor Stepped Insert

Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 7 sizes
- Stepped insert
- S-series inserts
Recommended


Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.