
- Home
- Solutions
- ORIGINALS
- E - Outdoor Stepped Insert
- ERA.2E.310.CYM
Electrical Configuration
- Number of contacts Low Voltage
- 10
- Contact Termination Low voltage
- Crimp
- Insert configuration value
- 2E.310 - 10 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 7 A
- Test voltage (kV DC)
- 1.2
- Bucket Dia.
- 0.8
- Contact Dia.
- 0.9
- Wire Size/AWG
- 24 - 20
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 37.92 g
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.30 - 18.60 mm
Technical plans



Dimensions
A | B | e | E | L | M | S1 | S3 | |
---|---|---|---|---|---|---|---|---|
mm. | 25 | 27.5 | M20x1.0 | 9 | 28.5 | 5 | 18.5 | 24 |
in. | 0.98 | 1.08 | 0.35 | 1.12 | 0.2 | 0.73 | 0.94 |
E - Outdoor Stepped Insert

Main Features
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 7 sizes
- Stepped insert
- S-series inserts

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.