Image for illustrative purpose only
Nb of contacts Triax
1
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.30 - 14.60 mm
Size
1E

Electrical Configuration

Nb of contacts Triax
1
Contact Termination Triax
Solder
Insert configuration value
1E.650 - 1 Triax (50 Ohm)
Insulator
T: PTFE
Rated current
6 A
Impedance
50 Ohm
OHM
50
VSWR
1.01 + 0.17 * f/GHz
Vtest
1200 V (AC), 1690 V (DC)
Cable type
RGT 178, RGT 174,Belden 9222

Form & Material

Shell style / Model id
EEP - Fixed receptacle, nut fixing (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Circular, female
Colour
Grey
Weight
19.1 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.30 - 14.60 mm
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.