Number of contacts Low Voltage
2
Wire Size/AWG
20 - 18
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.30 - 14.60 mm
Size
1E

Electrical Configuration

Contact Termination Low voltage
Crimp
Insert configuration value
1E.302 - 2 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
15 A
Vtest
1200 V (AC), 1800 V (DC)
Contact Type
Crimp
Contact Dia.
1.3
Number of contacts Low Voltage
2
Wire Size/AWG
20 - 18

Form & Material

Shell style / Model id
EEP - Fixed receptacle, nut fixing (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Weight
20.18 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.30 - 14.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/e/types/1_302_f.gif
https://web.lemo.com/img/Illustrations/e/models/eep.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

S1 A P M L E e B
mm. 14.5 20 10 3.5 24 6.5 M16x1.0 20
in. 0.57 0.79 0.39 0.14 0.94 0.26 0.79
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Multi concentric contact connector
icon pdf
High voltage single contact connectors (Y, S, E and 05 series)
icon pdf
Broadcast 4E triaxial connector (Europe)
Other documents
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.