Image for illustrative purpose only
Nb of contacts Coax
1
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.30 - 14.60 mm
Size
1E

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Solder
Insert configuration value
1E.275 - 1 Coax (75 Ohm)
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
10 A
Impedance
75 Ohm
OHM
75
VSWR
1.02 + 0.08 * f/GHz
Vtest
2400 V (AC), 3300 V (DC)
Cable type
RG 179 B/U, RG 187 A/U, RG 58 C/U, RG 302 /U, RG 400 /U, 2YCCY, RG 59 B/U, RG 223 /U, HF-5408

Form & Material

Shell style / Model id
EEP - Fixed receptacle, nut fixing (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Circular, female
Colour
Grey
Weight
18.78 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.30 - 14.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/e/types/1_275_f.gif
https://web.lemo.com/img/Illustrations/e/models/eep.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

S1 A P M L E e B
mm. 14.5 20 10 3.5 24 6.5 M16x1.0 20
in. 0.57 0.79 0.39 0.14 0.94 0.26 0.79
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.