Form & Material

Shell style / Model id
BRE - Cap for receptacle
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
Keying
No keying
Weight
27.6 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental protection
No IP rating
Minimal temperature
-50°C / +135°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>144 hr

Cable fixation

Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/nopic/no_key.gif
icon pdf
- Unipole Multipole General Catalog -
icon pdf
High voltage single contact connectors (Y, S, E and 05 series)
icon pdf
Solutions Selection Guide
icon pdf
Multi concentric contact connector
icon pdf
Broadcast 4E triaxial connector (Europe)
Other documents
E - Outdoor Stepped Insert
E - Outdoor Stepped Insert
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
7 sizes
Stepped insert
S-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO push-pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.