Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- RGJ.2B.302.CLL
Electrical Configuration
- Number of contacts Low Voltage
- 2
- Insert configuration value
- 2B.302 - 2 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 20.5 A
- Vtest (contact-contact)
- 3 kV (DC)
- Vtest (contact-shell)
- 2.9 kV (DC)
- Contact Dia.
- 2 mm (0.08in)
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- RG - Fixed coupler, nut fixing, key (G) at the flange end and keys (G,J or M) at the other end
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Front side: 1 key (alpha=0, female) , Other side: 2 keys (alpha=37.5, male)
- Colour
- Grey
- Weight
- 37.18 g
- Panel Drill Hole
- M16
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Dimensions
| A | B | e | E | L | M | S1 | S3 | |
|---|---|---|---|---|---|---|---|---|
| mm. | 20 | 21.5 | M16x1.00 | 12 | 44 | 4 | 15 | 19 |
| in. | 0.79 | 0.85 | 0.47 | 1.73 | 0.16 | 0.59 | 0.75 |
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.


Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.