Image for illustrative purpose only

PSS.5B.250.ZTLE63

Nb of contacts Coax
1
Size
5B

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Solder
Insulator
T: PTFE
Rated current
11 A
Impedance
50 Ohms
Test voltage (kV rms)
0.8
Contact Dia.
0.9 mm (0.035in)

Form & Material

Shell style / Model id
PSS - Female Solder coaxial contact Type B (50 Ohms) with clip
Weight
11.84 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Shielding (min)
40 dB (1 GHz)

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.