Image for illustrative purpose only

GMA.4B.011.DA

Jacket cable outside diameter [mm]
11.00 - 11.90 mm
Size
4B

Form & Material

Shell style / Model id
GMA - Bend relief Blue
Housing material
Thermoplastic polyurethane
Keying
No keying
Colour
Blue
Variant
Blue
Weight
5.95 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
No IP rating
Temperature range
-40°C / +80°C

Cable fixation

Jacket cable outside diameter [mm]
11.00 - 11.90 mm

Technical plans

https://web.lemo.com/img/Illustrations/ACCESSORIES/Bend_reliefs/GMA_DA.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif

Dimensions

A L
mm. 11.0 60
in. 0.43 2.36
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.