- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- FNG.5B.759.CLCD25
Electrical Configuration
- Contact Termination High voltage
- Crimp
- Insert configuration value
- 5B.759 - 2 High V. 54 Low V.
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 3 A
- Test voltage HV Ue (kV rms)
- 14.5
- Contact Type
- Crimp
- Number of contacts High Voltage
- 2
- Gender
- Standard
Form & Material
- Shell style / Model id
- FN - Straight plug, cable collet and lanyard release
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 23.60 - 25.00 mm
Technical plans
Dimensions
L | M | N | S1 | S2 | A | B | |
---|---|---|---|---|---|---|---|
mm. | 103 | 78 | 300 | 31 | 30 | 35 | 47 |
in. | 4.06 | 3.07 | 11.81 | 1.22 | 1.18 | 1.38 | 1.85 |
B - Indoor keyed
Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.