The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Nb of contacts Fiber optic
2
Insert configuration value
3B.97J - 2 FO Type F1, 10 LV
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
6 A
Contact Dia.
0.7
Wire Size/AWG
30 - 22
Gender
Standard
Form & Material
Shell style / Model id
FGY - Straight plug, cable collet and PSU or PPSU outer shell
Plug
Straight
Housing material
PSU (Polysulfone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Environment
Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-40°C / +80°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Cable fixation
Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Dimensions
S2
M
L
A
mm.
15
43
58
19
in.
0.59
1.69
2.28
0.75
Push-Pull self latching system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Discover
Chat with us , powered by LiveChat