- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 10
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 2.00 - 16.60 mm
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- FGG.3B.310.CYZD92Z
Electrical Configuration
- Insert configuration value
- 3B.310 - 10 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 12 A
- Contact Type
- No contact(s)
- Contact Dia.
- 1.3
- Number of contacts Low Voltage
- 10
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable adapter and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 7.80 - 9.20 mm
Technical plans
Dimensions
S1 | M | L | S2 | A | |
---|---|---|---|---|---|
mm. | 15 | 41.5 | 56.5 | 15 | 18 |
in. | 0.59 | 1.63 | 2.22 | 0.59 | 0.71 |
B - Indoor keyed
Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.