- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 2
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 2.00 - 16.60 mm
Electrical Configuration
- Nb of contacts Fluidic
- 2
- Insert configuration value
- 3B.028 - 2 Fluidic, 16 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Contact Type
- Fluidic/Pneumatic
- Contact Dia.
- 0.7
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 10.80 - 11.90 mm
Technical plans
Dimensions
L | A | M | S2 | S1 | |
---|---|---|---|---|---|
mm. | 58 | 18 | 43 | 14 | 15 |
in. | 2.28 | 0.71 | 1.69 | 0.55 | 0.59 |
B - Indoor keyed
Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
tt
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.