Image for illustrative purpose only

FFS.2B.250.ZTCE30

Nb of contacts Coax
1
Size
2B

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax
Crimp
Insulator
T: PTFE
Rated current
2 A
OHM
50
Test voltage (kV DC)
2.26
VSWR
<1.3 DC to 6 GHz
Contact Type
Coaxial 50 Ohm (Male Crimp) Type C
Cable type
RG 316 /U

Form & Material

Weight
2.17 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Conductor ø max
0.58 mm
Dielectric ø max
1.65 mm
Shealth ø max
3.0 mm
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.