Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- FEJ.0B.307.KLLD56
Electrical Configuration
- Number of contacts Low Voltage
- 7
- Contact Termination Low voltage
- Solder
- R (max)
- 8.7 mOhm
- Insert configuration value
- 0B.307 - 7 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 3 A
- Vtest (contact-contact)
- 1.1 kV (DC)
- Vtest (contact-shell)
- 1 kV (DC)
- Max. Solid Conductor
- 0.09 mm² (AWG 28)
- Max. Stranded Conductor
- 0.09 mm² (AWG 28)
- Bucket Dia.
- 0.45 mm (0.018in)
- Contact Dia.
- 0.5 mm (0.02in)
- Wire Size/AWG
- 34 - 28
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FE - Straight plug, cable collet, front seal (IP 54 when mated)
- Plug
- Straight
- Housing material
- Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (gamma=45, plug: female contacts, receptacle: male contacts)
- Colour
- Black
- Weight
- 11.16 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP54
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 5.30 - 5.60 mm
Technical plans
Dimensions
| M | A | L | S2 | S1 | |
|---|---|---|---|---|---|
| mm. | 25 | 11 | 35 | 7 | 8 |
| in. | 0.98 | 0.43 | 1.38 | 0.28 | 0.31 |
B - Indoor keyed
Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.