- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 8
- Termination
- Crimp
- Wire Size/AWG
- 24 - 22
- Jacket cable outside diameter [mm]
- 2.00 - 13.60 mm
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- FEG.2B.514.CYCD72Z
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- Insert configuration value
- 2B.514 - 8 High Speed, Low Voltage (CAT 6A)
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 5 A
- Number of contacts Low Voltage
- 8
- Number of differentiated pairs (High speed)
- 4
- Protocol
- 1000 Base-T4 (10Gb/s)
- Wire Size/AWG
- 24 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- FE - Straight plug, cable collet, front seal and nut for fitting a bend relief (IP 54 when mated)
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
- Weight
- 33.11 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP54
- Endurance
- 1000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 6.30 - 7.20 mm
CAD
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.