ESG.00.304.CYM

Number of contacts Low Voltage
4
Wire Size/AWG
32 - 28
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull

Electrical Configuration

Contact Termination Low voltage
Crimp
R (max)
8.7 mOhm
Insert configuration value
0.304 - 4 Low Voltage
Rated current
2 A
Vtest (contact-contact)
1050 V (AC), 1490 V (DC)
Vtest (contact-shell)
1050 V (AC), 1490 V (DC)
Contact Type
Crimp
Max. Conductor
0.035 mm^2 (AWG 32)
Min. Conductor
0.09 mm^2 (AWG 28)
Bucket Dia.
0.45 mm (0.02in)
Contact Dia.
0.5 mm (0.02in)
Number of contacts Low Voltage
4
Wire Size/AWG
32 - 28

Form & Material

Shell style / Model id
ES - Fixed receptacle with two round nuts, long threaded shell (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Weight
4.25 g

Environment

Environmental sealing (IP rating)
IP50
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/b/types/00_304_f.gif
https://web.lemo.com/img/Illustrations/b/models/es.gif

Dimensions

A B C e E L M N
mm. 9 9 9.5 M7x0.5 3.2 15.5 2 13.7
in. 0.35 0.35 0.37 0.13 0.61 0.08 0.54
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Product brief - High-speed data transfer
icon pdf
Product brief - USB 3.1
icon pdf
75Ω/3GHz coaxial contact
Other documents
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.