ESB.00.303.NLN

Number of contacts Low Voltage
3
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull

Electrical Configuration

Contact Termination Low voltage
PCB - Straight
Insert configuration value
0.303 - 3 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Vtest (contact-contact)
800 V (AC), 1130 V (DC)
Vtest (contact-shell)
950 V (AC), 1340 V (DC)
Contact Type
Print (straight)
Contact Dia.
0.5
Number of contacts Low Voltage
3

Form & Material

Shell style / Model id
ES - Fixed receptacle with two round nuts, long threaded shell (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
Locking system
Push-pull
Keying
2 keys (alpha=60, plug: male contacts, receptacle: female contacts)
Weight
3.11 g

Environment

Environmental sealing (IP rating)
IP50
Salt Spray Corrosion
>144 hr

Technical plans

https://web.lemo.com/img/Illustrations/b/types/00_303_f.gif
https://web.lemo.com/img/Illustrations/b/models/es.gif
https://web.lemo.com/img/Illustrations/b/keys/b_00.gif

Dimensions

A B C e E L M N
mm. 9 9 9.5 M7x0.5 3.2 15.5 2 13.7
in. 0.35 0.35 0.37 0.13 0.61 0.08 0.54
icon pdf
Solutions Selection Guide
icon pdf
- Unipole Multipole General Catalog -
icon pdf
Product brief - High-speed data transfer
icon pdf
Product brief - USB 3.1
icon pdf
75Ω/3GHz coaxial contact
Other documents
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.