Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- ENY.2B.307.PYZB
Electrical Configuration
- Number of contacts Low Voltage
- 7
- Insert configuration value
- 2B.307 - 7 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 11 A
- Contact Dia.
- 1.3
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- ENY - Fixed receptacle with grounding tab, nut fixing, PSU or PPSU outer shell
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- PSU (Polysulfone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (beta=112.5, gamma=100, plug: male contacts, receptacle: female contacts)
- Weight
- 6.53 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -50°C / +150°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Technical plans



Dimensions
A | B | e | E | L | M | N | S1 | S3 | |
---|---|---|---|---|---|---|---|---|---|
mm. | 18 | 19.5 | M15x1.0 | 8.5 | 26.7 | 1.8 | 24.6 | 13.5 | 17 |
in. | 0.71 | 0.77 | 0.33 | 1.05 | 0.07 | 0.97 | 0.53 | 0.67 |
B - Indoor keyed

Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.