Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- CRB.1B.303.PLER
Electrical Configuration
- Number of contacts Low Voltage
- 3
- Nb of contacts Thermocouple
- 2
- Insert configuration value
- 1B.303 - 3 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 12 A
- Contact Dia.
- 1.3 mm (0.05in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- CRF - Bridge plug with two non-latching plugs with monitoring output
- Plug
- Bridge
- Housing material
- PA.6 (Polyamide 6) shell without treatment, other pieces nickel plated [SAE AMS QQ N 290] brass
- Locking system
- Snap-on
- Keying
- B: 2 keys (alpha=60, plug: male contacts, receptacle: female contacts)
- Colour
- Red
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -20°C / +90°C
- Climatic Category
- 20/80/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >144 hr
Technical plans
Dimensions
| B | L | M | N | H | A | |
|---|---|---|---|---|---|---|
| mm. | 20 | 42 | 31 | 22 | 35 | 15 |
| in. | 0.79 | 1.65 | 1.22 | 0.87 | 1.38 | 0.59 |
B - Indoor keyed
Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.