Image for illustrative purpose only

BRD.0B.200.PCSN

Size
0B

Form & Material

Shell style / Model id
BRD - Cap for free receptacle
Housing material
POM (Polyoxymethylene) shell without treatment, silicone gasket
Keying
No keying
Weight
0.58 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP61
Temperature range
-55°C / +100°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]

Technical plans

https://web.lemo.com/img/Illustrations/CAPS/B/BRD_B200_PCSG.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif

Dimensions

A B L M N
mm. 10 12.5 11 4.8 85
in. 0.39 0.49 0.43 0.19 3.35
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.