Special
Image for illustrative purpose only
Number of contacts Low Voltage
5
Wire Size/AWG
26 - 22
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Ratchet
Panel Drill Hole
M13
Jacket cable outside diameter [mm]
4.00 - 8.00 mm
Size
0M
Different Minimum Order Quantities (MOQ) apply depending on whether a product is STANDARD or SPECIAL. Learn more.
For prototyping or sampling, reduced MOQs may be accepted — submit your request via this link.

Electrical Configuration

Number of contacts Low Voltage
5
Contact Termination Low voltage
Crimp
R (max)
6.1 mOhm
Insert configuration value
0M.305 - 5 Low Voltage
Insulator
L: PEEK
Rated current
6.5 A
Test voltage (kV rms) Contact-contact
1.25
Test voltage (kV rms) Contact-shell
1
Contact retention
22 N
Max. Conductor
0.34 mm² (AWG 22)
Min. Conductor
0.14 mm² (AWG 26)
Bucket Dia.
0.8 mm (0.031in)
Contact Dia.
0.7 mm (0.028in)
Wire Size/AWG
26 - 22
Gender
Reverse Gender

Form & Material

Shell style / Model id
PE - Fixed receptacle, nut fixing and mold stop
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Ratchet
Keying
T: 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts)
Colour
Grey
Weight
7.46 g
Panel Drill Hole
M13

Environment

Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
3000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-76
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
For overmolding
Fixation type
Mold stop (overmolding)
Jacket cable outside diameter [mm]
4.00 - 8.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/m/types/0m_305_m.gif
https://web.lemo.com/img/Illustrations/m/models/pen.gif
https://web.lemo.com/img/Illustrations/m/keys/t.gif

Dimensions

A B C D E e Ls Lr M P R S1 S2
mm. 17 8.8 16.8 8 5 M13x0.75 25.6 25.6 9.7 5.3 13.8 11.5 14
in. 0.67 0.35 0.66 0.31 0.2 1.01 1.01 0.38 0.21 0.54 0.45 0.55
M - Rugged Ratchet coupling
M - Rugged Ratchet coupling
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Main Features
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.