- Home
- Solutions
- OPTIMA
- M - Rugged Ratchet coupling
- HYW.4M.348.CLHWGE
Electrical Configuration
- Contact Termination Low voltage
- PCB - Straight
- Insert configuration value
- 4M.348 - 48 Low Voltage
- Insulator
- L: PEEK
- Rated current
- 3 A
- Contact Dia.
- 0.7
- Number of contacts Low Voltage
- 48
- Gender
- Standard
Form & Material
- Shell style / Model id
- HY - Fixed receptacle, nut fixing for printed circuit, vacuumtight
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- W: 5 keys (alpha=95, beta=115, gamma=35, delta=25, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- PCB fixation with 4 ground pins
Environment
- Technical domain
- Motorsport, Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- 3000 mating cycles
- Temperature range
- -55°C / +150°C
- EMI Shielding EIA 364-66A
- >= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
- Gunfire vibration
- 25 Hz - 2000 Hz, 3 axis (Apache helicopter)
- Humidity (max)
- 21 days at 95%
- Lighting strike EIA 364-76
- 10K amps - 6 times
- Shock Resistance
- 300 g [ 3 ms]
- Thermal shock
- 5 cycles: -55°C to +150°C
- Vibration-Random
- 37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
- Vibration-Sine
- 30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 9.75 - 19.50 mm
Technical plans
Dimensions
A | C | e | E | F | H | J | L | N | R | S1 | S2 | V | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 29 | 27.8 | M24x1.00 | 4.5 | 16.8 | 15.24 | 9.5 | 26 | 23 | 17.4 | 22.5 | 25 | M3x0.5 |
in. | 1.14 | 1.09 | 0.18 | 0.66 | 0.6 | 0.37 | 1.02 | 0.91 | 0.69 | 0.89 | 0.98 |
- Harsh environments (IP68)
- Ratchet coupling, strong resistance to shocks and vibrations
- Stealth Anthracite coating
- Light & compact construction
- Robust Multi-Keying system with color coding
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.