Image for illustrative purpose only
Number of contacts Low Voltage
66
Wire Size/AWG
26 - 22
Gender
Reverse Gender
Plug
Plug - Fixed
Locking system
Snap-on
Jacket cable outside diameter [mm]
14.25 - 28.50 mm
Size
5M

Electrical Configuration

Number of contacts Low Voltage
66
Contact Termination Low voltage
Crimp
Insert configuration value
5M.366_44 - 44 (0.7 mm) + 22 (1.3 mm) Low Voltage
Insulator
R: PEEK (mixed multipole)
Rated current
3 A
Test voltage (kV rms) Contact-contact
0.7 mm : 1.65 kV, 1.3 mm : 1.95 kV
Test voltage (kV rms) Contact-shell
0.7 mm : 2.70 kV, 1.3 mm : 1.80 kV
Bucket Dia.
44x0.87 mm, 22x1.6 mm
Contact Dia.
44x0.7 mm, 22x1.3 mm
Wire Size/AWG
26 - 22
Gender
Reverse Gender

Form & Material

Shell style / Model id
FB - Fixed plug with square flange, with antivibration flange, non locking
Plug
Fixed
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Snap-on
Keying
X: 5 keys (alpha=100, beta=125, gamma=40, delta=20, plug: female contacts, receptacle: male contacts)
Colour
Grey
Weight
57.63 g

Environment

Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
3000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-76
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Mold stop (overmolding)
Jacket cable outside diameter [mm]
14.25 - 28.50 mm
M - Rugged Ratchet coupling
M - Rugged Ratchet coupling
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Main Features
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.