- Plug
- Straight
- Nb of contacts
- 5
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 4.85 - 9.70 mm
- Home
- Solutions
- OPTIMA
- M - Rugged Ratchet coupling
- EDU.1M.305.XLM
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- R (max)
- 4.8 mOhm
- Insert configuration value
- 1M.305 - 5 Low Voltage
- Insulator
- L: PEEK
- Rated current
- 9 A
- Test voltage (kV rms) Contact-contact
- 1.3
- Test voltage (kV rms) Contact-shell
- 1.3
- Contact retention
- 30 N
- Contact Type
- Crimp
- Max. Conductor
- 0.5 mm^2 (AWG 20)
- Min. Conductor
- 0.25 mm^2 (AWG 24)
- Bucket Dia.
- 1.1 mm (0.043in)
- Contact Dia.
- 0.9 mm (0.035in)
- Number of contacts Low Voltage
- 5
- Wire Size/AWG
- 24 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- ED - Fixed receptacle with square flange
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Ratchet
- Keying
- 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 5.64 g
Environment
- Technical domain
- Motorsport, Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP68
- Endurance
- 3000 mating cycles
- Temperature range
- -20°C / +200°C
- EMI Shielding EIA 364-66A
- >= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
- Gunfire vibration
- 25 Hz - 2000 Hz, 3 axis (Apache helicopter)
- Humidity (max)
- 21 days at 95%
- Lighting strike EIA 364-76
- 10K amps - 6 times
- Shock Resistance
- 300 g [ 3 ms]
- Thermal shock
- 5 cycles: -65°C to +150°C
- Vibration-Random
- 37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
- Vibration-Sine
- 30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 4.85 - 9.70 mm
Technical plans
Dimensions
A | B | C | G | H | K | Ls | Lr | N | P | SV | |
---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 23.8 | 5.95 | 14.2 | 12.8 | 12.9 | 1.5 | 18.3 | 18.3 | 18.4 | 5.3 | 3.3 |
in. | 0.94 | 0.23 | 0.56 | 0.5 | 0.51 | 0.06 | 0.72 | 0.72 | 0.72 | 0.21 | 0.13 |
CAD
- Harsh environments (IP68)
- Ratchet coupling, strong resistance to shocks and vibrations
- Stealth Anthracite coating
- Light & compact construction
- Robust Multi-Keying system with color coding
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.